??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25070.0110 Set Collar
HELP_VARIABLE
Company
Halder
Description
EH 25070. - Set Collars with sensor adaptor
Bill of material
25070.0110 Set Collar
BESTNR
Ref. No.
25070.0110
AUS
Version
divided
D1
H8
10 mm
D2
-0.5
40 mm
D3
6.5 mm
L
14.5 mm
S
12 mm
SW
4 mm
G
Weight
93.9 g
Embedded user actions